IESNA:LM-63-2002
[TEST]P1503894
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-03-LS-FS-D2W-XXXX-WHTE-XX-ND (2700K-650LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, DISC, NO DIFFUSER, WHITE REFLECTOR
[MORE]LIGHT LEVEL 1 - 650 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 2700K CCT, 90 CRI - DIM TO WARM (1800K)
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]615
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 6.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
279.6 278.5 278.5 276.3 274.1 271.9 267.5 263.2 258.8 252.2
246.7 240.1 232.5 224.8 214.9 202.8 189.7 175.4 160.1 143.6
127.2 110.7 94.3 77.8 61.4 47.1 34 25.2 21.9 18.6
16.4 14.3 11 7.7 4.4 2.2 0
